Select a different country or region to see content for your location.
United States
02:47:41 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 240 mm | Bore diameter |
G | Tr270X4 | Thread |
B1 | 162 mm | Sleeve length |
≈m | 11,6 kg | Weight |
Dimensions
d | 260 mm | Bore diameter |
a1 | 16 mm | Bearing overhang |
IG | 20 mm | Thread length |
Additional information
1:30 | Taper |
Downloads:
Your current product variant
Ausführung | Norm | Ohne |