Select a different country or region to see content for your location.
United States
08:19:06 GMT+0000 (Coordinated Universal Time)


AH2240
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part

Main Dimensions & Performance Data
d1 | 190 mm | Bore diameter |
G | Tr220X4 | Thread |
B1 | 118 mm | Sleeve length |
≈m | 4,86 kg | Weight |
Dimensions
d | 200 mm | Bore diameter |
a1 | 5 mm | Bearing overhang |
IG | 19 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |