Select a different country or region to see content for your location.
United States
10:07:08 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D2 | 72 mm | Bore diameter seat washer |
D3 | 95 mm | Outerside diameter flange |
C | 9 mm | Height seat washer |
≈m | 0,15 kg | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products