Select a different country or region to see content for your location.
United States
14:39:25 GMT+0000 (Coordinated Universal Time)


TSX55-E-U
Profile rail
Guideways for linear recirculating roller bearing, for screw mounting from below, TSX..-E-U

Main Dimensions & Performance Data
h | 45 mm | Height |
b | 53 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 13,1 kg/m | Weight |
Mounting dimensions
G1 | M14 | Fixing screws (DIN ISO 4762-12.9) |
G1 MA | 220 Nm | Tightening torque 1 |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 47 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 47 mm | Distance 3 |
jL | 60 mm | Increment |
t7 | 22 mm | Thread length |
Additional information
RWU55-E-...; RWU55-F-... | Usable carriage(s) | |
RUE55-E-...; RUE55-F-... | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 55 | |
Length | ~6000 | |
Version | E | |
Locationg guideway | U | Hole pattern from below |

