Select a different country or region to see content for your location.
United States
19:27:19 GMT+0000 (Coordinated Universal Time)


TSX45-E-ADE
Profile rail
Guideways for linear recirculating roller bearing, with slot for covering strip, TSX..-E-ADE


TSX..-D-ADE, TSX..-E-ADE





Main Dimensions & Performance Data
h | 38 mm | Height |
b | 45 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 9,4 kg/m | Weight |
Mounting dimensions
K1 | M12 | Fixing screws (DIN ISO 4762-12.9) |
d1 | 13,4 mm | Bore diameter |
K1 MA | 140 Nm | Tightening torque 1 |
Dimensions
lmax | 5.985 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 41 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 41 mm | Distance 3 |
jL | 52,5 mm | Increment |
h1 | 19,5 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Lower tolerance |
h2 | 1,1 mm | Depth |
b1 | 22 mm | Width |
dADB | 3,9 mm | Bore diameter |
s | 0,6 mm | Thickness |
Additional information
RWU45-E-...; RWU45-F-... | Usable carriage(s) | |
RUE45-E-...; RUE45-F-... | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 45 | |
Length | ~6000 | |
Version | E | |
Guideway design | ADE | For stainless steel cover strip, reusable, can be slid into place |