Select a different country or region to see content for your location.
United States
09:00:15 GMT+0000 (Coordinated Universal Time)
Product information



Mounting dimensions

Load direction
Metric
Imperial
Main Dimensions & Performance Data
lk max | 6.000 mm | Max. length 1 |
DW | 7 mm | Rolling element diameter |
b | 35 mm | |
C | 179.800 N | Load capacity dyn. 2 |
C0 | 416.200 N | Load capacity stat. 2 |
≈m | 1.080 g/m | Weight |
Mounting dimensions
EB | 35,6 mm | |
Tol EB | +0,3 | Tolerance |
EB1 | 30 mm | Min. |
EH | 6,5 mm |
Dimensions
LW | 30 mm | Length rolling element |
jk | 11 mm | |
ak1 | 7,5 mm |
Footnotes
1
Length tolerance: +0/–1 · jk.
2
The values are valid for a theoretical cage length of 100 mm in load direction F.
Downloads:
Your current product variant
Size code | 7035 |