Select a different country or region to see content for your location.
United States
13:27:12 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 12 mm | |
Dmax | 42 mm | |
B | 19 mm | |
≈m | 0,12 kg | Weight |
Mounting dimensions
AT | 24 mm | |
C | 19 mm | |
Da | 38,95 mm | Diameter of rolling |
ds | 10 mm | |
rmin | 0,6 mm |
Main dimensions
Cr w | 13.900 N | Effective dynamic load rating as track roller (radial) |
C0r w | 8.200 N | Effective static load rating as track roller (radial) |
Cur w | 390 N | Limit of fatigue load |
Fr per | 19.600 N | Permissible dynamic limit load |
F0r per | 16.400 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 5301 | |
Seal | 2RS | Double-sided sliding seal |
Coating | RB | Rustproof design |


All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products