Select a different country or region to see content for your location.
United States
09:56:27 GMT+0000 (Coordinated Universal Time)
Product information










Main Dimensions & Performance Data
H1 | 38,1 mm | |
B | 116 mm | |
L | 150 mm | |
≈m | 1 kg | Weight |
Mounting dimensions
G4 | M8x12mm | |
H | 39 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ |
H | 33,9 mm | Total height of carriage and rail at LFS..-M |
H2 | 26,4 mm | |
H2 Tol | 0,3 | |
H2 Tol | 0 | |
H3 | 18 mm | |
JB | 73 mm | |
JB1 | 73 mm | |
JB2 | 98,5 mm | |
JL1 | 85 mm | |
JL3 max | 55 mm | |
JL3 min | 15 mm |
Main dimensions
Cy | 10.200 N | Basic dynamic load rating in y-direction |
C0y | 5.480 N | Basic static load rating in y-direction 1 |
Cz | 16.900 N | Basic dynamic load rating in z-direction 1 |
C0z | 10.000 N | Basic static load rating in z-direction 1 |
M0x | 85 Nm | Static moment about X-axis |
M0y | 425 Nm | Static moment about Y-axis |
M0z | 230 Nm | Static moment about Z-axis |
Related products
LFR | LFR5201-10-2Z | Used track roller 2 |
LFS | LFS42 | Guide rail 3 |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 42 |