Select a different country or region to see content for your location.
United States
14:26:09 GMT+0000 (Coordinated Universal Time)





Main Dimensions & Performance Data
H1 | 30,5 mm | |
B | 80 mm | |
L | 110 mm | |
≈m | 0,45 kg | Weight |
Mounting dimensions
G4 | M6x10 | |
H | 32,1 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ |
H | 63,1 mm | Total height of carriage and rail at LFS..-M |
H2 | 21,5 mm | |
H2 Tol | 0,3 | |
H2 Tol | 0 | |
H3 | 15,4 mm | |
JB | 47 mm | |
JB1 | 47 mm | |
JB2 | 69 mm | |
JL1 | 58 mm | |
JL3 max | 32 mm | |
JL3 min | 13 mm |
Main dimensions
Cy | 4.600 N | Basic dynamic load rating in y-direction |
C0y | 2.400 N | Basic static load rating in y-direction 1 |
Cz | 7.320 N | Basic dynamic load rating in z-direction 1 |
C0z | 4.500 N | Basic static load rating in z-direction 1 |
M0x | 25 Nm | Static moment about X-axis |
M0y | 120 Nm | Static moment about Y-axis |
M0z | 65 Nm | Static moment about Z-axis |
Related products
LFR | LFR50/8-6-2Z | Used track roller 2 |
LFS | LFS25 | Guide rail 3 |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 25 |


All
English

2016-06-7 | Katalog | LF1 | Englisch