Select a different country or region to see content for your location.
United States
10:44:31 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
BGR | 05 | Dimension PIN |
d | 5 mm | |
G1 | M4 | |
L | 19,5 mm | |
≈m | 5 g | Weight |
Mounting dimensions
Dk | 10 mm | |
L2 | 16 mm | |
L3 | 9,5 mm | |
W | 3 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | For possible track roller/pin combinations, see catalog LF1 |
Downloads:
Your current product variant
Size code | 05 |