Select a different country or region to see content for your location.
United States
09:55:15 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
D | 20 mm | |
G2 | M8 | |
H | 45 mm | |
H3 | 11 mm | |
≈m | 10 g | Weight |
Related products
LFS | LFS52 | Compatible with the following guid rail |
Downloads:
Your current product variant
Size code | 52 |