Select a different country or region to see content for your location.
United States
07:20:44 GMT+0000 (Coordinated Universal Time)



RTUEY50-XL
Take-up housing unit
Take-up housing units RTUEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
H | 115 mm | Height |
L | 148 mm | Length total |
≈m | 2,4 kg | Weight |
Mounting dimensions
A1 | 16 mm | Width guidance groove |
H13 | Width guidance groove clearance | |
H1 | 102 mm | Distance guidance grooves |
0,15 mm | Upper distance guidance groove tolerance | |
-0,15 mm | Lower distance guidance groove tolerance | |
N | 29 mm | Fixing bore |
Dimensions
L1 | 90 mm | Distance shaft axis |
L2 | 16 mm | Length fixed link |
L3 | 85 mm | Length guidance groove |
A | 50 mm | Width housing fixing side |
N1 | 20 mm | Width recess |
N2 | 49 mm | Height recess |
B | 51,6 mm | Width inner ring |
S1 | 32,6 mm | Distance of raceway to locking collar |
T | 83 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 35 mm | Width housing |
Additional information
TUE10 | Housing | |
GYE50-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch