Select a different country or region to see content for your location.
United States
12:03:54 GMT+0000 (Coordinated Universal Time)



PHUSE35-XL
Take-up housing unit
Take-up housing units PHUSE, cast iron and sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
Preferred product


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
H | 103 mm | Height flange |
A | 28 mm | Height housing |
V | 98 mm | Shoulder diameter housing |
L | 187 mm | Length total |
C0r G | 15.300 N | Load carrying capacity (housing) |
≈m | 2,78 kg | Weight |
Mounting dimensions
N | 11,5 mm | Fixing bore |
J | 140 mm | Distance fixing bore |
J1 | 80 mm | Bore distance width |
Dimensions
L1 | 50 mm | Distance shaft axis |
A2 | 22 mm | Width housing |
H1 | 52 mm | Heigth guidance |
K1 | M12 | Thread adjusting screw |
S | 4 mm | Thickness of flange |
F | 20 mm | Distance fixing bore outside |
G | 65 mm | Axial displacement |
Q | M6 | Connection thread for lubrication |
Additional information
HUE07 | Housing | |
HUSE07 | Housing (Part 2) | |
GRAE35-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch