Select a different country or region to see content for your location.
United States
18:00:38 GMT+0000 (Coordinated Universal Time)


UCP218-56
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals


Main Dimensions & Performance Data
d | 88,9 mm | Bore diameter |
L | 327 mm | Length total |
H2 | 200 mm | Height |
Cr | 102.000 N | Basic dynamic load rating, radial |
C0r | 72.000 N | Basic static load rating, radial |
Cur | 3.350 N | Fatigue load limit, radial |
≈m | 12,3 kg | Weight |
Mounting dimensions
J | 262 mm | Distance fixing bore |
N | 27 mm | Width (slot) |
N1 | 33 mm | Length (slot) |
Dimensions
H | 101,6 mm | Distance shaft axis |
A | 88 mm | Width (base) |
H1 | 33 mm | Heigth (base) |
B | 96 mm | Width |
S1 | 56,3 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P218 | Housing | |
UC218-56 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |