Select a different country or region to see content for your location.
United States
19:53:20 GMT+0000 (Coordinated Universal Time)



TSHE25-XL-N
Plummer block housing unit
Plummer block housing units TSHE, cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
Replaces
TSHE25-N
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 70 mm | Length total |
H2 | 70 mm | Height |
≈m | 0,6 kg | Weight |
Mounting dimensions
J | 50,8 mm | Distance fixing bore |
K | M10 | Thread fixing bore |
Dimensions
H | 36,5 mm | Distance shaft axis |
A | 36 mm | Width (base) |
A1 | 21 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
S1 | 27 mm | Distance of raceway to locking collar |
Additional information
SHE05 | Housing | |
GE25-XL-KTT-B | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |