Select a different country or region to see content for your location.
United States
03:19:02 GMT+0000 (Coordinated Universal Time)


RSHEY35-TV-VA
Plummer block housing unit
Plummer block housing unit RSHEY..-TV-VA, RIBB plastic
Preferred product
Product information
Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 110 mm | Length |
H2 | 95 mm | Height |
≈m | 0,79 kg | Weight |
Mounting dimensions
J | 82,6 mm | Distance fixing bore |
K | M10 | Thread fixing bore |
Dimensions
H | 47,6 mm | Distance shaft axis |
A | 47,5 mm | Width (base) |
S | 25,4 mm | Distance raceway |
B | 42,9 mm | Width |
Q | 1/4 - 28 UNF | Connection thread for lubrication |
Additional information
GEH-SHE07-TV | Housing | |
GYE35-KRR-B-FA107-VA | Bearing designation | |
KASK07-S-G | End cap | |
KASK07-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV | Plastic |