Select a different country or region to see content for your location.
United States
07:11:58 GMT+0000 (Coordinated Universal Time)



RSHEY17-XL
Plummer block housing unit
Plummer block housing units RSHEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
Replaces
RSHEY17
Preferred product
Product information


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
L | 63 mm | Length total |
H2 | 57 mm | Height |
≈m | 0,63 kg | Weight |
Mounting dimensions
J | 47 mm | Distance fixing bore |
K | M8 | Thread fixing bore |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 30 mm | Width (base) |
A1 | 18 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
B | 27,4 mm | Width of inner ring |
S1 | 15,9 mm | Distance of raceway to locking collar |
Additional information
SHE03 | Housing | |
GYE17-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Recently viewed products