Select a different country or region to see content for your location.
United States
22:30:46 GMT+0000 (Coordinated Universal Time)



RPB17-XL
Plummer block housing unit
Plummer block housing units RPB, sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
Replaces
RPB17


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
L | 98,4 mm | Length total |
H2 | 50,1 mm | Height |
C0r G | 900 N | Load carrying capacity (housing) |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
≈m | 0,21 kg | Weight |
Mounting dimensions
J | 76 mm | Distance fixing bore |
N | 9,5 mm | Fixing bore |
Dimensions
H | 25,4 mm | Distance shaft axis |
A | 31,8 mm | Width (base) |
A1 | 22,3 mm | Width (head) |
H1 | 3,3 mm | Heigth (base) |
Additional information
f0 | 13 | Calculation factor |
GEH47-BT | Housing | |
GRG.RABR40/47 | Rubber interliner designation | |
RAE17-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RPB17-XL
In work for RPB17-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products