Select a different country or region to see content for your location.
United States
19:06:29 GMT+0000 (Coordinated Universal Time)



RASE50-XL-N-FA125
Plummer block housing unit
Plummer block housing units RASE..-FA125, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 200 mm | Length total |
H2 | 115 mm | Height |
≈m | 2,85 kg | Weight |
Mounting dimensions
J | 158 mm | Distance fixing bore |
N | 18 mm | Width (slot) |
N1 | 23 mm | Length (slot) |
Dimensions
H | 57,2 mm | Distance shaft axis |
A | 54 mm | Width (base) |
A1 | 34 mm | Width (head) |
H1 | 21,5 mm | Heigth (base) |
B1 | 62,8 mm | Locking collar total width |
S1 | 38,2 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE10-FA125 | Housing | |
GE50-XL-KRR-B-FA125 | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |
Manufacturing instruction | FA125 | Unit with Corrotect coating, corrosion-resistant |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products