Select a different country or region to see content for your location.
United States
21:02:19 GMT+0000 (Coordinated Universal Time)



RASE100-XL
Plummer block housing unit
Plummer block housing units RASE, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
Replaces
RASE100
Preferred product


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
L | 380 mm | Length total |
H2 | 225 mm | Height |
≈m | 18,03 kg | Weight |
Mounting dimensions
J | 308 mm | Distance fixing bore |
N | 30 mm | Width (slot) |
N1 | 38 mm | Length (slot) |
Dimensions
H | 115 mm | Distance shaft axis |
A | 95 mm | Width (base) |
A1 | 62 mm | Width (head) |
H1 | 40 mm | Heigth (base) |
B1 | 75 mm | Locking collar total width |
S1 | 49,5 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE20 | Housing | |
GE100-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch