Select a different country or region to see content for your location.
United States
14:43:21 GMT+0000 (Coordinated Universal Time)



PBY20-XL
Plummer block housing unit
Plummer block housing unit PBY..-XL, RIBB sheet metal PB
Replaces
PBY20
Preferred product


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 98,4 mm | Length total |
H2 | 50,1 mm | Height |
C0r G | 1.600 N | Load carrying capacity (housing) |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
≈m | 0,22 kg | Weight |
Mounting dimensions
J | 76 mm | Distance fixing bore |
N | 9,5 mm | Fixing bore |
Dimensions
H | 25,4 mm | Distance shaft axis |
A | 31,8 mm | Width (base) |
A1 | 22,3 mm | Width (head) |
H1 | 3,3 mm | Heigth (base) |
Additional information
f0 | 13,1 | Calculation factor |
GEH47-BT | Housing | |
AY20-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | Steel sheet |


All
English

2017-10-28 | Katalog | SG 1 | Englisch