Select a different country or region to see content for your location.
United States
00:09:39 GMT+0000 (Coordinated Universal Time)



PBS17-XL
Plummer block housing unit
Plummer block housing units PBS, sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
Replaces
PBS17


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
H2 | 59,6 mm | Height |
L | 123,8 mm | Length total |
C0r G | 2.700 N | Load carrying capacity (housing) |
≈m | 0,29 kg | Weight |
Mounting dimensions
J | 92 mm | Distance fixing bore |
N | 10,5 mm | Width (slot) |
N1 | 5,6 mm | Distance slot center |
S | 15 mm | Distance fixing |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 32,5 mm | Width (base) |
A1 | 14,2 mm | Width (head) |
H1 | 2,6 mm | Heigth (base) |
P | 25,4 mm | Distance support |
Additional information
GEH40-PBS | Housing | |
RAE17-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products