Select a different country or region to see content for your location.
United States
11:10:00 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
H | 240 mm | Height flange |
U | 58,2 mm | Total height unit |
Cr | 76.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
Cur | 2.700 N | Fatigue load limit, radial |
≈m | 9,33 kg | Weight |
Mounting dimensions
J | 200 mm | Pitch circle diameter (holes) |
N | 23 mm | Fixing bore |
N1 | 141,4 mm | Distance fixing bore |
T1 | 16 mm | Height spigot |
Z | 170 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 42 mm | Height housing |
A1 | 18 mm | Thickness of flange |
A2 | 18 mm | Distance raceway |
B | 46 mm | Width |
B1 | 78 mm | Locking collar total width |
d3 | 105 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
FC216 | Housing | |
UK216 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |