Select a different country or region to see content for your location.
United States
13:32:50 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 7,312 mm | Bore diameter |
L | 220 mm | Flange width |
U | 87,6 mm | Total height unit |
Cr | 88.000 N | Basic dynamic load rating, radial |
C0r | 64.000 N | Basic static load rating, radial |
Cur | 3.050 N | Fatigue load limit, radial |
≈m | 8,8 kg | Weight |
Mounting dimensions
J | 175 mm | Distance fixing bore |
N | 23 mm | Fixing bore |
N1 | 175 mm | Distance fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 63 mm | Height housing |
A1 | 26 mm | Thickness of flange |
A2 | 36 mm | Distance raceway |
B | 87,6 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
F217 | Housing | |
UC217-55 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |