Select a different country or region to see content for your location.
United States
03:40:32 GMT+0000 (Coordinated Universal Time)



TFE30-XL
Flanged housing unit
Housing units TFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
Replaces
TFE30


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
H | 127 mm | Flange width |
U | 40,7 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
≈m | 1,05 kg | Weight |
Mounting dimensions
J | 105 mm | Pitch circle diameter (holes) |
N | 9 mm | Fixing bore |
T1 | 3 mm | Height spigot |
Z | 85 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 24,5 mm | Height housing |
A1 | 9,5 mm | Thickness of flange |
A2 | 10,5 mm | Distance raceway |
B1 | 48,5 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
d3 | 44 mm | Outer diameter locking collar |
Additional information
FE06 | Housing | |
GE30-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch