Select a different country or region to see content for your location.
United States
04:41:44 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 130 mm | Flange width |
U | 53,2 mm | Total height unit |
Cr | 31.500 N | Basic dynamic load rating, radial |
C0r | 18.900 N | Basic static load rating, radial |
Cur | 930 N | Fatigue load limit, radial |
C0r G | 19.200 N | Load carrying capacity (housing) |
≈m | 1,1 kg | Weight |
Mounting dimensions
J | 102 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
W | 4 mm | Width of flats |
n | 4 | Number of screwing holes |
Dimensions
A | 37,5 mm | Height housing |
A1 | 17 mm | Thickness of flange |
A2 | 23 mm | Distance raceway |
B | 49,2 mm | Width |
Additional information
1 | Number of housings | |
GEHCJ08-TV | Housing | |
GYE40-KRR-B-FA107-VA | Bearing designation | |
KASK08 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | TV | Plastic |


All
English

2017-10-28 | Katalog | SG 1 | Englisch