Select a different country or region to see content for your location.
United States
01:51:39 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 117 mm | Flange width |
U | 46,9 mm | Total height unit |
Cr | 22.000 N | Basic dynamic load rating, radial |
C0r | 12.300 N | Basic static load rating, radial |
Cur | 655 N | Fatigue load limit, radial |
C0r G | 18.500 N | Load carrying capacity (housing) |
≈m | 0,73 kg | Weight |
Mounting dimensions
J | 92 mm | Distance fixing bore |
N | 13 mm | Fixing bore |
W | 3 mm | Width of flats |
Dimensions
A | 34,8 mm | Height housing |
A1 | 15,5 mm | Thickness of flange |
A2 | 21,5 mm | Distance raceway |
B | 42,9 mm | Width |
B3 | 42,1 mm | Distance housing centre to cap end |
S1 | 25,4 mm | Distance raceway to locking device |
V | 90 mm | Shoulder diameter housing |
Q | 1/4"-28 UNF | Connection thread for lubrication |
Additional information
GEH.CJ07-TV-WHT | Housing | |
GYE35-KRR-B-FA107-VA-FD | Bearing designation | |
KASK07-S-G-WHT | Protecting cap |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Sonderwerkstoff | TV | Kunststoff Gehäuse |
Material | TV-FD | Kunststoff für Lebensmittelanwendungen |
Edelstahllager | VA | Korrosionsbeständige VA-Konstruktion |