Select a different country or region to see content for your location.
United States
22:37:04 GMT+0000 (Coordinated Universal Time)



RCJTY45-XL
Flanged housing unit
Housing units RCJTY, two-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
L | 111 mm | Flange width |
H | 180 mm | Height flange |
U | 54,2 mm | Total height unit |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
Cur | 680 N | Fatigue load limit, radial |
≈m | 1,78 kg | Weight |
Mounting dimensions
J | 148,5 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 35 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 24 mm | Distance raceway |
B | 49,2 mm | Width |
V | 111 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJT09 | Housing | |
GYE45-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products