Select a different country or region to see content for your location.
United States
10:46:41 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 80 mm | Flange width |
H | 148 mm | Height flange |
U | 40,2 mm | Total height unit |
Cr | 18.700 N | Basic dynamic load rating, radial |
C0r | 10.700 N | Basic static load rating, radial |
Cur | 530 N | Fatigue load limit, radial |
C0r G | 14.200 N | Load carrying capacity (housing) |
≈m | 0,424 kg | Weight |
Mounting dimensions
J | 117 mm | Distance fixing bore |
N | 11 mm | Fixing bore |
W | 3 mm | Width across flats |
n | 2 | Number of screwing holes |
Dimensions
A | 30,5 mm | Height housing |
A1 | 13,3 mm | Thickness of flange |
A2 | 18 mm | Distance raceway |
B | 38,1 mm | Width |
Additional information
1 | Number of housings | |
GEHCJT06-TV | Housing | |
GYE30-XL-KRR-B-FA107-VA | Bearing designation | |
KASK06 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | TV | Plastic |