Select a different country or region to see content for your location.
United States
17:50:10 GMT+0000 (Coordinated Universal Time)



RCJT35-XL-N
Flanged housing unit
Housing units RCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, R seals
Replaces
RCJT35-N
Preferred product
Product information


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 92 mm | Flange width |
H | 155 mm | Height flange |
U | 53,5 mm | Total height unit |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
≈m | 1,21 kg | Weight |
Mounting dimensions
J | 130 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 2 | Number of screwing holes |
W | 5 mm | Width of flats |
Dimensions
A | 32,5 mm | Height housing |
A1 | 12,5 mm | Thickness of flange |
A2 | 21 mm | Distance raceway |
B1 | 51,3 mm | Locking collar total width |
V | 92 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 55 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CJT07 | Housing | |
GE35-XL-KRR-B | Bearing designation | |
KASK07 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |