Select a different country or region to see content for your location.
United States
08:40:11 GMT+0000 (Coordinated Universal Time)



RCJL60-XL-N
Flanged housing unit
Housing units RCJL, four-bolt flanged housing units, cast iron, non-locating bearing, drive slot on inner ring, R seals
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 175 mm | Flange width |
U | 71,3 mm | Total height unit |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.870 N | Fatigue load limit, radial |
≈m | 3,919 kg | Weight |
Mounting dimensions
J | 143 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 47,5 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 34 mm | Distance raceway |
V | 150 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJ12 | Housing | |
GLE60-XL-KRR-B | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products