Select a different country or region to see content for your location.
United States
09:17:02 GMT+0000 (Coordinated Universal Time)



PCJTY50-XL-N
Flanged housing unit
Housing units PCJTY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 116 mm | Flange width |
H | 190 mm | Height flange |
U | 60 mm | Total height unit |
Cr | 37.500 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 990 N | Fatigue load limit, radial |
≈m | 1,87 kg | Weight |
Mounting dimensions
J | 157 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 39 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 28 mm | Distance raceway |
B | 43 mm | Width |
V | 116 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJT10-N | Housing | |
GAY50-XL-NPP-B | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |