Select a different country or region to see content for your location.
United States
08:32:44 GMT+0000 (Coordinated Universal Time)



PCFT40-XL
Flanged housing unit
Housing units PCFT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Replaces
PCFT40
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 105 mm | Flange width |
H | 172 mm | Height flange |
U | 51 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 1.030 N | Fatigue load limit, radial |
≈m | 1,45 kg | Weight |
Mounting dimensions
J | 143,5 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 28,8 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 18,3 mm | Distance raceway |
V | 105 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 58 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CFT08 | Housing | |
GRAE40-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing PCFT40-XL
In work for PCFT40-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
