Select a different country or region to see content for your location.
United States
16:04:09 GMT+0000 (Coordinated Universal Time)



LCJT35-XL-N
Flanged housing unit
Housing units LCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C
Replaces
LCJT35-N
Preferred product

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 92 mm | Flange width |
H | 155 mm | Height flange |
U | 53,7 mm | Total height unit |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 700 N | Fatigue load limit, radial |
≈m | 1,23 kg | Weight |
Mounting dimensions
J | 130 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 2 | Number of screwing holes |
W | 5 mm | Width of flats |
Dimensions
A | 32,5 mm | Height housing |
A1 | 12,5 mm | Thickness of flange |
A2 | 21 mm | Distance raceway |
B1 | 51,3 mm | Locking collar total width |
V | 92 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 55 mm | Outside diameter locking collar |
Additional information
CJT07-FA125 | Housing | |
GE35-XL-KLL-B | Bearing designation | |
KASK07 | Protecting cap |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch