Select a different country or region to see content for your location.
United States
02:14:19 GMT+0000 (Coordinated Universal Time)



LCJT25-XL-N-SML
Flanged housing unit
Housing units LCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C
Replaces
LCJT25-N-SML


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 70 mm | Flange width |
H | 124 mm | Height flange |
U | 46 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 370 N | Fatigue load limit, radial |
≈m | 0,64 kg | Weight |
Mounting dimensions
J | 99 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
W | 3 mm | Width of flats |
Dimensions
A | 28,5 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
B1 | 44,5 mm | Locking collar total width |
V | 70 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 37,5 mm | Outside diameter locking collar |
Additional information
CJT05-FA125 | Housing | |
GE25-XL-KLL-B | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |
Swivel torque | SML | Low swivel torque |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products