Select a different country or region to see content for your location.
United States
21:19:49 GMT+0000 (Coordinated Universal Time)


BND3080-H-W-Y-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND
Product information






Metric
Imperial
Main Dimensions & Performance Data
d1 | 380 mm | Shaft diameter |
a | 1.060 mm | Length base |
h1 | 720 mm | Total height |
g1 | 310 mm | Total width with lid g1 |
g2 | 355 mm | Total width with lid g2 |
≈m | 379 kg | Weight |
Dimensions
b | 320 mm | Width base |
c | 110 mm | Height base foot |
D | 600 mm | Outside Diameter |
g | 175 mm | Width housing body |
g3 | 150 mm | Locking collar width g3 |
g4 | 145 mm | Locking collar width g4 |
h | 360 mm | Distance shaft axis |
k | 7 mm | Axial displacement |
m | 900 mm | Distance fixing bore |
n | 200 mm | Bore distance width |
s | M48 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 650 mm | Pitch circle dia fixing holes |
u | 56 mm | Width oblong holes |
v | 75 mm | Lenght oblong hole |
Additional information
H3080-HG | Adaptive Sleeve | |
23080..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads: