Select a different country or region to see content for your location.
United States
17:18:50 GMT+0000 (Coordinated Universal Time)


VRE315-D
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings



Main Dimensions & Performance Data
d | 75 mm | Shaft diameter |
a | 320 mm | Length base |
h1 | 198 mm | Height |
g2 | 530 mm | Total width with cover |
≈m | 86,4 kg | Weight |
Dimensions
B | 37 mm | Width |
b | 80 mm | Width base |
c | 30 mm | Heigth base |
D | 160 mm | Outside diameter bearing |
d2 | 90 mm | Shaft diameter shoulder |
d4 | 65 mm | Shaft dieameter outside |
e | 451 mm | Locking collar width |
h | 100 mm | Center heigth |
m | 260 mm | Distance fixing bore |
n | 400 mm | Bore distance width |
s | M16 | Size of fixing screws |
w1 | 841 mm | Length shaft total |
w2 | 140 mm | Distance shaft end |
w3 | 143 mm | Length shaft tap |
w4 | 225,5 mm | Lenght shaft end |
w5 | 390 mm | Length shaft shoulder |
Additional information
NU315-E-TVP2-C3 | Bearing designation | |
6315-C3 | Reference bearing designation | |
VR315-D | Housing |
Downloads: