Select a different country or region to see content for your location.
United States
21:47:45 GMT+0000 (Coordinated Universal Time)


VRE306-D
Stehlagergehäuseeinheit
Stehlagereinheiten, bestehend aus Gehäusekörper VR, Welle VRW und zwei Lagern



Main Dimensions & Performance Data
d | 30 mm | Shaft diameter |
a | 160 mm | Length base |
h1 | 98 mm | Height |
g2 | 225 mm | Total width with cover |
≈m | 9,2 kg | Weight |
Dimensions
B | 19 mm | Width |
b | 40 mm | Width base |
c | 18 mm | Heigth base |
D | 72 mm | Outside diameter bearing |
d2 | 40 mm | Shaft diameter shoulder |
d4 | 24 mm | Shaft dieameter outside |
e | 174 mm | Locking collar width |
h | 50 mm | Center heigth |
m | 130 mm | Distance fixing bore |
n | 150 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 349 mm | Length shaft total |
w2 | 50 mm | Distance shaft end |
w3 | 52 mm | Length shaft tap |
w4 | 104 mm | Lenght shaft end |
w5 | 141 mm | Length shaft shoulder |
Additional information
NU306-E-TVP2-C3 | Bearing designation | |
6306-C3 | Reference bearing designation | |
VR306-D | Housing |
Downloads: