Select a different country or region to see content for your location.
United States
20:07:50 GMT+0000 (Coordinated Universal Time)


LOE226-N-AF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 130 mm | Shaft diameter |
a | 570 mm | Length base |
h1 | 345 mm | Height |
g1 | 260 mm | Total width |
≈m | 95 kg | Weight |
Dimensions
b | 175 mm | Width base |
c | 65 mm | Heigth base |
D | 230 mm | Outside diameter bearing |
d2 | 136 mm | Shaft diameter shoulder |
d5 | M130X2 | Thread shaft nut |
g | 185 mm | Width housing body |
g3 | 18 mm | Wall thickness |
h | 190 mm | Center heigth |
m | 460 mm | Distance fixing bore |
n | 90 mm | Bore distance width |
s | M30 | Size of fixing screws |
u | 36 mm | Width slot |
v | 50 mm | Length slot |
w | 77 mm | Location collar width |
Additional information
2,3 l | Oil quantity first filling | |
75 mm | Maximum heigth oil level | |
55 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Recently viewed products