Select a different country or region to see content for your location.
United States
19:43:14 GMT+0000 (Coordinated Universal Time)


NTS36
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.
Preferred product

Main Dimensions & Performance Data
d | 160 mm | Shaft diameter |
b | 42 mm | Width |
g | 5,5 mm | Overhang outside |
da | 194,7 mm | Outside diameter |
≈m | 2,358 kg | Weight |
Downloads:

