Select a different country or region to see content for your location.
United States
05:26:52 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 340 mm | Shaft diameter |
b | 0 mm | Width |
g | 0 mm | Overhang outside |
da | 458,5 mm | Outside diameter |
≈m | 26,1 kg | Weight |
Downloads:

