Select a different country or region to see content for your location.
United States
07:11:38 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 57,15 mm | Shaft diameter |
b | 77 mm | Width |
g | 44 mm | Overhang outside |
da | 436 mm | Outside diameter |
≈m | 1 g | Weight |
Downloads: