Select a different country or region to see content for your location.
United States
10:16:25 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 170 mm | Shaft diameter |
b | 48 mm | Width |
g | 25 mm | Overhang outside |
da | 282,5 mm | Outside diameter |
≈m | 15,3 kg | Weight |
Downloads:

