12:36:52 GMT+0000 (Coordinated Universal Time)
Sealing ring
Taconite seals NTC, for SNS-housing, kombined sealing
Contact us Main Dimensions & Performance Data
d | 170 mm | Shaft diameter |
b | 69 mm | Width |
g | 36 mm | Overhang outside |
da | 282,5 mm | Outside diameter |
≈m | 7,2 kg | Weight |