High-Performance Tapered Roller Bearing Solutions for Challenging Industrial Applications
Schaeffler tapered roller bearings are convincing due to their high load carrying capacity and precise shaft guidance in an ever smaller installation space. They consist of an outer ring (cup) and an inner ring with roller and cage assembly (cone). A window cage guides the tapered rolling elements and ensures a uniform load distribution. For technical reasons, single-row tapered roller bearings are almost always adjusted against a second tapered roller bearing in a mirror arrangement in order to satisfy the highest requirements. Their separability allows flexible mounting because the inner ring, rollers, and cage can be installed separately from the outer ring.


Product Characteristics of Tapered Roller Bearings
With their inclined rolling contact surfaces, they are suitable for efficiently supporting both high radial and high axial loads. They run without slippage. Tapered roller bearings are particularly suitable for applications where precise shaft guidance is required or the bearing arrangement must be axially rigid, clearance-free or preloaded. Due to the combined load of the bearing, all the rolling elements of a roller set are loaded simultaneously. In operation, this leads to low-noise and low-vibration running, as well as a high adjustment accuracy. Tapered roller bearings are used wherever a compact, reliable and cost-effective bearing support with a high load carrying capacity is required. Their separability facilitates easy mounting and maintenance.
Regardless of whether it is for precise axial guidance of a shaft, a rigid, clearance-free or preloaded bearing support or for shock loads and varying speeds: With their ability to efficiently support both radial and axial forces, tapered roller bearings offer a wide range of application options and meet even the most demanding requirements. Tapered roller bearings in X-life quality set new standards with increased load carrying capacity, reduced friction, extended operating life, and increased cost-effectiveness.
How Tapered Roller Bearings Support You in Your Applications
FAG tapered roller bearings are the perfect solution for your requirements. The classic version of the bearings is characterized by its reliability and excellent price-performance ratio and is ideal for a large number of applications in which cost-effectiveness and performance are crucial factors. Tapered roller bearings in X-life quality are designed for the highest requirements, offering a very low total cost of ownership and an optimum energy balance.
Regardless of product choice, companies benefit from Schaeffler’s decades of experience and innovative technologies, which underpin the long-term success of their applications. With Schaeffler, they receive the perfect solution for their needs.

Product Variants of Our Tapered Roller Bearings
We would be glad to assist you with our customized solutions
Every challenge is unique and so should be your solution.
Rely on our expertise and realize your projects.

Anwendungsbereiche für unsere Kegelrollenlager
Hohe Radialbelastung bei gleichzeitig hoher Axialkraft, große Drehzahlbereiche, präzise und starre Wellenführung, wenig Wartungsaufwand: Der Einsatz unserer Lager hat sich bereits bei vielen Industrieanwendungen in der Praxis erfolgreich bewährt.
X-life. Messbar besser.
X-life ist das Gütesiegel für besonders leistungsfähige Produkte der Marken FAG und INA. Sie zeichnen sich durch höhere Lebens- und Gebrauchsdauer – resultierend aus höheren dynamischen Tragzahlen – gegenüber dem Classic-Ausfühung aus. Die höhere Leistung resultiert aus dem Einsatz modernster Fertigungstechniken und verbesserten Innenkonstruktionen. Sie führen zu besseren und gleichmäßigeren Oberflächen und Kontaktflächen und damit zu einer optimierten Lastverteilung im Lager. Dadurch liefert das X-life-Lager einen wesentlichen Beitrag zur Verbesserung der Gesamtwirtschaftlichkeit der Anwendung im Sinne von Total Cost of Ownership (TCO).

Ihre Vorteile im Vergleich zur Classic-Ausführung
Damit eröffnen sich erweiterte Konstruktionsmöglichkeiten:
-
Bei gleicher Belastung und unverändertem Bauraum erhöht sich die Lebensdauer der X-life-Lager und Wartungsintervalle können verlängert werden. Umgekehrt ermöglicht das X-life-Lager im gleichen Bauraum und bei gleicher Lebensdauer eine höhere Belastung.
-
Bleiben Lebensdauer und Belastung unverändert, ermöglichen die X-life-Lager eine Leistungsverdichtung und erlauben Bauraumoptimierung und Gewichtsreduzierung.
-
Durch hochpräzise Oberflächen und verbesserten Bordkontakt wird die Reibung reduziert, was die Wärme- sowie die Geräuschentwicklung minimiert und sich positiv auf die Energiebilanz des Lagers auswirkt.
Engineering Tools
Lifetime Solutions

Mit den Lifetime Solutions von Schaeffler laufen Ihre Maschinen auch in Zukunft so reibungslos wie heute. Von der Montage bis hin zur Zustandsüberwachung und intelligenten Schmierung: Zusammen verhindern unsere Produkte, Lösungen und Dienstleistungen bis zu 100 % aller Maschinenausfälle.
Die passenden Lifetime Solutions für Kegelrollenlager
Erfahren Sie hier, wie sie ganz einfach die Lebensdauer Ihrer Lager verlängern - ob durch Zustandsüberwachung oder die richtige Schmierung.
Publikationen
Kontakt
Bleiben Sie auf dem Laufenden - Registrieren Sie sich jetzt für unseren Newsletter!
Gute Gründe, unseren Newsletter zu abonnieren
-
Bleiben Sie auf dem Laufenden über die neuesten Produkte, Trends und Technologien.
-
Profitieren Sie von exklusiven Angeboten, Sonderaktionen und Einladungen zu Messen und Veranstaltungen.
-
Erhalten Sie als Erstes Zugang zu exklusiven Inhalten.
