Select a different country or region to see content for your location.
United States

Idler Pulley Units
Idler pulley units are tensioning systems for belt drives and idler units.
They:
The ready-to-fit units comprise deep drawn, profiled sheet steel pulley halves riveted together and deep groove ball bearings. Pulleys of larger diameters are additionally welded together. A lead chamfer on the pulley profile prevents damage to the belt. Due to the sheet steel construction, the additional rotating masses and the out-of-balance masses generated are low.
Type A is suitable for V-belts, type B for flat, V and round belts, type D for round belts, steel cables and hemp ropes.
They:
- increase the wrap angle in belt drives and can therefore support higher power levels or allow smaller units to be used
- Compensate for belt stretch resulting from operation
- Allow shorter center distances
- Reduce the wear on the belt drive
The ready-to-fit units comprise deep drawn, profiled sheet steel pulley halves riveted together and deep groove ball bearings. Pulleys of larger diameters are additionally welded together. A lead chamfer on the pulley profile prevents damage to the belt. Due to the sheet steel construction, the additional rotating masses and the out-of-balance masses generated are low.
Type A is suitable for V-belts, type B for flat, V and round belts, type D for round belts, steel cables and hemp ropes.