Flanged Housing Units

FAG flanged housing units offer a wide range of advantages in the design, production, assembly and maintenance of large electrical machinery. The design of the end shields is significantly simplified, resulting in considerable reductions in the construction work required on large motor housings. Thanks to their highly developed design, these bearing solutions are extremely easy to maintain. 

The maximum possible flexibility in use is facilitated by, for example, a wide range of sealing variants corresponding to all IP codes. In addition, the lubrication concept can be individually matched to the specific application engineering requirements. 

This provides our customers with the maximum freedom to shape their own developments. FAG guarantees the highest quality standards in order to fulfil the requirements of our customers. FAG flanged housing units are manufactured in Germany to the highest quality standards and to proven FAG precision.

A team of experienced engineers is available worldwide at any time to offer advice.

© Schaeffler Austria GmbH