Drawn Cup Needle Roller Bearings with Closed End
Drawn cup needle roller bearings with open ends and with closed end are needle roller bearings with a very small radial section height. They comprise thin-walled, drawn cup outer rings and needle roller and cage assemblies which together form a complete unit. The outer rings adapt themselves to the dimensional and geometrical accuracy of the housing bore.
In contrast to bearings produced by machining methods, the dimensional and geometrical accuracy of drawn cup needle roller bearings with open ends and with closed end is not based on ISO 492, but on DIN 618. If the shaft cannot be produced as a raceway, the bearings can be combined with inner rings.
Drawn cup needle roller bearings are available either with both ends open or with one end closed. Drawn cup needle roller bearings with closed end are thus suitable for closing off the end of shafts in bearing positions. Where a rotating shaft is present, they give protection against injury, prevent the escape of lubricant and protect the rolling element system against contamination and moisture.
If axial locating elements such as shoulders and snap rings are not used, the housing bore can be produced easily and particularly economically. This also gives simpler mounting and dismounting of the bearings.
In order to support axial forces, the bearings can be combined with axial bearings.
Please wait...
BCE (0)
No results found
Searching for the term did not yield any result. Try searching for another term or check if you have entered the correct term