Cylindrical roller bearings
Cylindrical roller bearings have a single or multiple row rolling element set based on cylindrical rollers. In contrast to the ball, the roller has a larger contact area perpendicular to the roller axis. As a result, it can transmit higher forces, has greater rigidity and allows smaller rolling element diameters under the same load.
Depending on the design of the ribs on the bearing rings:
-
axial forces can be supported in one or both directions
-
axial displacements of the shaft relative to the housing are compensated without constraint in the bearing (in bearings with a semi-locating or non-locating bearing function)
-
the bearings can be separated for easier mounting.
Cylindrical roller bearings are available in various designs, the characteristics of which are optimized for different applications depending on the structure of the bearings: The bearings are available in a single or double row design, with different combinations of ribs on the inner and outer ring, a full complement cylindrical roller set and with various cage designs.
Product Variants of Cylindrical Roller Bearings
Please wait...
MPBX
No results found
Searching for the term did not yield any result. \nTry searching for another term or check if you have entered the correct term