Combined Axial-, Radial-Super Precision Bearings

Due to the narrow tolerances and special designs available, combined axial/radial super precision bearings can be used in particularly challenging applications.

Axial/radial roller bearings for screw drives

Axial/radial roller bearings for screw drives are double direction, high precision axial cylindrical roller bearings with a radial bearing component.

Crossed roller bearings for high precision applications

Due to the X arrangement of the cylindrical rollers, it is generally possible with crossed roller bearings to reduce conventional bearing arrangements comprising two bearing positions (bearing arrangement with one radial and one axial bearing) to one bearing position.

Rotary table bearings

Rotary table bearings are ready-to-fit high precision bearings for high precision applications with combined loads. They can support radial loads, axial loads from both sides and tilting moments without clearance and are particularly suitable for bearing arrangements with high requirements for running accuracy.

© Schaeffler Austria GmbH